Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A10680 - Bath towel rack with towel holder, centre distance 60 cm
Bill of material
A10680CR
CODE
Code
A10680CR
MAT
Material
SDESCR1
Very short description 1
INDA Bath Towel Rack Cm65X29 H12
SDESCR2
Very short description 2
Gealuna 1000 A10680 65X29 CR
ARTDESC
Article description
INDA ACCESSORIES Gealuna 1000 Bath Towel Rack Cm65X29 H12 CR
INTERCODE
International code
EAN-13:8021586269300
HEIGHT
Height
12 cm
WIDTH
Width
65 cm
DEPTH
Depth
29 cm
WEIGHT
Weight
1.300 kg
SER
Series
Gealuna 1000
LINE
Bath Towel Rack
MOD
Model
A10680
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models