Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1325D - Paper holder
Bill of material
A1325DCR
CODE
Code
A1325DCR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm16X9 H7
SDESCR2
Very short description 2
Ego 1300 A1325D 16X9 CR
ARTDESC
Article description
INDA ACCESSORIES Ego 1300 Paper holder Cm16X9 H7 CR
INTERCODE
International code
EAN-13:8033163313139
HEIGHT
Height
7 cm
WIDTH
Width
16 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.135 kg
SER
Series
Ego 1300
LINE
Paper holder
MOD
Model
A1325D
INTRACODE
Intrastat code
74182000
CODESCR1
Description Code Level 1
Right
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A1351A - Basket
    INDA
    A1390C - Grab-bar, centre distance 57 cm
    INDA
    A1390 - Grab-bar
    INDA
    A13680 - Bath towel rack with towel holder, centre distance 60 cm
    INDA
    A1328A - Spare roll holder
    INDA
    A1331A - Corner
    INDA
    A13950 - Grab-bar, centre distance 27 cm
    INDA
    AV426E - Double paper holder, with cover
    INDA
    AV426F - Paper holder with cover
    INDA
    AV426D - Double paper holder
    INDA
    A5783A - S shaped shelf
    INDA
    A5710Z - Tabletop tumbler holder with satined glass tumbler
    INDA
    A5790B - Towel holder, centre distance 45 cm
    INDA
    A5712Z - Tabletop soap dispenser with satined glass container and chrome-plated brass pump
Previews
3D
Dimension
2D
Download CAD models