Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A14.01 Form 5 - Laying aid plastic
Bill of material
IMS 750069190 / VERLEGEHILFE POM FARBLOS
CNSORDERNO
Art.-Nr.
750069190
FORM
Form
ARTCODE
Artikel code
LAYING AID POM COLOURLESS
A
45.00 mm
B
10.00 mm
C
4.20 mm
D
17.00 mm
CNSMASSEXACT
Net weight
1.29 g
CNSMATNO
Material number
PLASTICS
CNSMAT
Material
POM
FARBE
Color
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models