Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A14.02 - Laying aid metal
Bill of material
IMS 750063440 / VERLEGEHILFE MKB 2.0 SI
CNSORDERNO
Art.-Nr.
750063440
ARTCODE
Artikel code
LAYING AID MKB 2.O SI
BL
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
BLX
Hole size
[6.50:6.70] mm
A
35.70 mm
B
11.00 mm
C
8.00 mm
CNSMASSEXACT
Net weight
1.42 g
CNSMATNO
Material number
CK 67
CNSOBFL
Surface
MKB SI mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models