Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1525B - Paper holder
Bill of material
A1525BCR
CODE
Code
A1525BCR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm18X9.3 H2
SDESCR2
Very short description 2
Divo 1500 A1525B 18X9.3 CR
ARTDESC
Article description
INDA ACCESSORIES Divo 1500 Paper holder Cm18X9.3 H2 CR
INTERCODE
International code
EAN-13:8010359497668
HEIGHT
Height
2 cm
WIDTH
Width
18 cm
DEPTH
Depth
9.3 cm
WEIGHT
Weight
0.490 kg
SER
Series
Divo 1500
LINE
Paper holder
MOD
Model
A1525B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models