Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
A18090 - Tempered satined crystal shelf, 6 mm glass, with brackets
Bill of material
A18090CR21
CODE
Code
A18090CR21
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A18090CR21
SDESCR1
Very short description 1
INDA Shelf Cm60X12.7 H3
SDESCR2
Very short description 2
LEA 1800 A18090CR21 60X12.7 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Shelf Cm60X12.7 H3 CR
INTERCODE
International code
EAN-13:8033163842202
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
3 cm
WIDTH
Width
60 cm
DEPTH
Depth
12.7 cm
WEIGHT
Weight
1.435 kg
SER
Series
LEA 1800
LINE
Shelf
MOD
Model
A18090CR21
INTRACODE
Intrastat code
70139900
FINSTRUT
Finishing structure
Nickel Brushed
GROUPROD
Pool products
A18090
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型