Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1809N - Supports in chrome-plated brass, the packing contains 2pieces, to be completed with arts R1150A- R11509, max 6mm thick glass
Bill of material
A1809NCR
CODE
Code
A1809NCR
MAT
Material
SDESCR1
Very short description 1
INDA Shelf Cm6X2 H3
SDESCR2
Very short description 2
LEA 1800 A1809N 6X2 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Shelf Cm6X2 H3 CR
INTERCODE
International code
EAN-13:8033163841465
HEIGHT
Height
3 cm
WIDTH
Width
6 cm
DEPTH
Depth
2 cm
WEIGHT
Weight
0.400 kg
SER
Series
LEA 1800
LINE
Shelf
MOD
Model
A1809N
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models