Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1810D - Wall-mounted double support with satined glass tumbler and soap dispenser in finish brass pump
Bill of material
A1810DCR21
CODE
Code
A1810DCR21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Tumbler holder Cm20X11 H16
SDESCR2
Very short description 2
LEA 1800 A1810D 20X11 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Tumbler holder Cm20X11 H16 CR
INTERCODE
International code
EAN-13:8033163396651
HEIGHT
Height
16 cm
WIDTH
Width
20 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
1.125 kg
SER
Series
LEA 1800
LINE
Tumbler holder
MOD
Model
A1810D
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models