Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18120 - Wall-mounted soap dispenser with satined glass container and in finish brass pump
Bill of material
A18120CR
CODE
Code
A18120CR21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap dispenser Cm7X11 H16
SDESCR2
Very short description 2
LEA 1800 A18120 7X11 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Soap dispencer Cm7X11 H16 CR
INTERCODE
International code
EAN-13:8033163397108
HEIGHT
Height
16 cm
WIDTH
Width
7 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
0.575 kg
SER
Series
LEA 1800
LINE
Soap dispenser
MOD
Model
A18120
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models