Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18140 - Wall-mounted toilet brush holder, with satined glass dish
Bill of material
A18140CR
CODE
Code
A18140CR21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm10X14 H35
SDESCR2
Very short description 2
LEA 1800 A18140 10X14 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Toilet Brush Holder Cm10X14 H35 CR
INTERCODE
International code
EAN-13:8033163397283
HEIGHT
Height
35 cm
WIDTH
Width
10 cm
DEPTH
Depth
14 cm
WEIGHT
Weight
1.060 kg
SER
Series
LEA 1800
LINE
Toilet Brush Holder
MOD
Model
A18140
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A1818 - Towel holder
    INDA
    A1815A - Double swing arm towel holder
    INDA
    A1820A - Clothes hanger
    INDA
    A18160 - Ring towel holder
    INDA
    A1819 - Double towel holder
    INDA
    A1851A - Basket
    INDA
    A18680 - Bath towel holder, centre distance 60 cm
    INDA
    A1815 - Flag fixed towel holder
    INDA
    A1814B - Wall-mounted toilet brush holder, with satined glass dish - black brush
    INDA
    A18260 - Paper holder with cover
    INDA
    A1820B - Double clothes hanger
    INDA
    A1826A - Paper holder with cover
    INDA
    A18510 - Basket
    INDA
    A1820C - Triple clothes hanger
Previews
3D
Dimension
2D
Download CAD models