Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1815A - Double swing arm towel holder
Bill of material
A1815ACR
CODE
Code
A1815ACR
MAT
Material
POS1
Position
°
POS2
Position
°
SDESCR1
Very short description 1
INDA Towel holder Cm7X38 H3
SDESCR2
Very short description 2
LEA 1800 A1815A 7X38 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Towel holder Cm7X38 H3 CR
INTERCODE
International code
EAN-13:8033163903613
HEIGHT
Height
3 cm
WIDTH
Width
7 cm
DEPTH
Depth
38 cm
WEIGHT
Weight
0.555 kg
SER
Series
LEA 1800
LINE
Towel holder
MOD
Model
A1815A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A1818 - Towel holder
    INDA
    A1819 - Double towel holder
    INDA
    A18160 - Ring towel holder
    INDA
    A1820A - Clothes hanger
    INDA
    A1820B - Double clothes hanger
    INDA
    A1820C - Triple clothes hanger
    INDA
    A1825 - Paper holder
    INDA
    A18510 - Basket
    INDA
    A1826A - Paper holder with cover
    INDA
    A18260 - Paper holder with cover
    INDA
    A1825B - Double paper holder
    INDA
    A18680 - Bath towel holder, centre distance 60 cm
    INDA
    R1800N0 - Fixing kit with glue, optional
    INDA
    A1849A - Basket
Previews
3D
Dimension
2D
Download CAD models