Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18310 - Corner
Bill of material
A18310CR
CODE
Code
A18310CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm16X18 H7
SDESCR2
Very short description 2
LEA 1800 A18310 16X18 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Basket Cm16X18 H7 CR
INTERCODE
International code
EAN-13:8033163398747
HEIGHT
Height
7 cm
WIDTH
Width
16 cm
DEPTH
Depth
18 cm
WEIGHT
Weight
0.440 kg
SER
Series
LEA 1800
LINE
Basket
MOD
Model
A18310
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A1895 - Safety grip
    INDA
    A18680 - Bath towel holder, centre distance 60 cm
    INDA
    A1851A - Basket
    INDA
    A18510 - Basket
    INDA
    A18670 - Soap dispenser with lever
    INDA
    R1800N0 - Fixing kit with glue, optional
    INDA
    A1849A - Basket
    INDA
    A2010Z - Tabletop tumbler holder with glass tumbler
    INDA
    A20100 - Wall-mounted tumbler holder with satined glass tumbler
    INDA
    A20010 - Brushed glass soap dispenser with dispenser in finishing
    INDA
    A20060 - Tabletop soap dispenser with glass container and pump in finishing
    INDA
    A20020 - Tabletop soap holder with satined glass dish
    INDA
    A0449H - Corner
    INDA
    A32500 - Basket
Previews
3D
Dimension
2D
Download CAD models