Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2010Z - Tabletop tumbler holder with glass tumbler
Bill of material
A2010ZCR03
CODE
Code
A2010ZCR03
MAT1
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Tumbler holder Cm9X9 H11
SDESCR2
Very short description 2
Mito 2000 A2010Z 9X9 CR
ARTDESC
Article description
INDA ACCESSORIES Mito 2000 Tumbler holder Cm9X9 H11 CR
INTERCODE
International code
EAN-13:8033163980171
HEIGHT
Height
11 cm
WIDTH
Width
9 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.772 kg
SER
Series
Mito 2000
LINE
Tumbler holder
MOD
Model
A2010Z
INTRACODE
Intrastat code
70133799
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models