Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A20120 - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A20120CR21
CODE
Code
A20120CR21
MAT
Material
MAT2
SDESCR1
Very short description 1
INDA Soap dispenser Cm8X13 H15
SDESCR2
Very short description 2
Mito 2000 A20120 8X13 CR
ARTDESC
Article description
INDA ACCESSORIES Mito 2000 Soap dispencer Cm8X13 H15 CR
INTERCODE
International code
EAN-13:8010359495787
HEIGHT
Height
15 cm
WIDTH
Width
8 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.549 kg
SER
Series
Mito 2000
LINE
Soap dispenser
MOD
Model
A20120
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models