Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A20160 - Ring towel holder
Bill of material
A20160CR
CODE
Code
A20160CR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm28X8 H16
SDESCR2
Very short description 2
Mito 2000 A20160 28X8 CR
ARTDESC
Article description
INDA ACCESSORIES Mito 2000 Towel holder Cm28X8 H16 CR
INTERCODE
International code
EAN-13:8033163980379
HEIGHT
Height
16 cm
WIDTH
Width
28 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.310 kg
SER
Series
Mito 2000
LINE
Towel holder
MOD
Model
A20160
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models