Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2020B - Double clothes hanger
Bill of material
A2020BCR
CODE
Code
A2020BCR
MAT
Material
SDESCR1
Very short description 1
INDA Clothes hangers Cm9X4 H3
SDESCR2
Very short description 2
Mito 2000 A2020B 9X4 CR
ARTDESC
Article description
INDA ACCESSORIES Mito 2000 Clothes hangers Cm9X4 H3 CR
INTERCODE
International code
EAN-13:8033163851303
HEIGHT
Height
3 cm
WIDTH
Width
9 cm
DEPTH
Depth
4 cm
WEIGHT
Weight
0.125 kg
SER
Series
Mito 2000
LINE
Clothes hangers
MOD
Model
A2020B
INTRACODE
Intrastat code
79070000
CODESCR1
Description Code Level 1
double
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models