Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2210N - Wall-mounted support, to be completed with arts.R01110 - R03110 - R01100 - R03600
Bill of material
A2210NCR
CODE
Code
A2210NCR
MAT
Material
SDESCR1
Very short description 1
INDA Shelf Cm8X9 H7
SDESCR2
Very short description 2
Export 2200 A2210N 8X9 CR
ARTDESC
Article description
INDA ACCESSORIES Export 2200 Shelf Cm8X9 H7 CR
INTERCODE
International code
EAN-13:8010359001643
HEIGHT
Height
7 cm
WIDTH
Width
8 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.125 kg
SER
Series
Export 2200
LINE
Shelf
MOD
Model
A2210N
INTRACODE
Intrastat code
74182000
CODESCR2
Description Code Level 2
Special Pack
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models