Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
A2217N - Wall-mounted double support, to be completed with arts.R01100 - R03600
Bill of material
A2217NCR
CODE
Code
A2217NCR
MAT
Material
SDESCR1
Very short description 1
INDA Shelf Cm17X9 H7
SDESCR2
Very short description 2
Export 2200 A2217N 17X9 CR
ARTDESC
Article description
INDA ACCESSORIES Export 2200 Shelf Cm17X9 H7 CR
INTERCODE
International code
EAN-13:8010359001759
HEIGHT
Height
7 cm
WIDTH
Width
17 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.186 kg
SER
Series
Export 2200
LINE
Shelf
MOD
Model
A2217N
INTRACODE
Intrastat code
74182000
CODESCR2
Description Code Level 2
Special Pack
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    INDA
    R1511B002 - Satined glass dish
    INDA
    R03600 - Extra clear transparent glass tumbler for art. A2310N
    INDA
    R03110 - Extra clear transparent glass dish for art. A2310N
    INDA
    R1510B001 - Extra clear transparent glass tumbler
    INDA
    R1150A - Shelf in transparent tempered crystal for art. A2207N. 6 mm thick glass
    INDA
    A0490T - Grab-bar
    INDA
    A04500 - Basket
    INDA
    A2218C - Towel holder, centre distance 60 cm
    INDA
    A22210 - Double clothes hanger
    INDA
    A22250 - Paper holder
    INDA
    A2219C - Double towel holder, centre distance 60 cm
    INDA
    A2218A - Towel holder, centre distance 30 cm
    INDA
    A2218B - Towel holder, centre distance 45 cm
    INDA
    AH395B - Safety grip,centre distance 37 cm
预览
3D
尺寸标注
2D
下载CAD模型