Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2218B - Towel holder, centre distance 45 cm
Bill of material
A2218BCR
CODE
Code
A2218BCR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm50X7 H7
SDESCR2
Very short description 2
Export 2200 A2218B 50X7 CR
ARTDESC
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm50X7 H7 CR
INTERCODE
International code
EAN-13:8010359043117
HEIGHT
Height
7 cm
WIDTH
Width
50 cm
DEPTH
Depth
7 cm
WEIGHT
Weight
0.305 kg
INTAXIS
Item interaxis
45.4 cm
SER
Series
Export 2200
LINE
Towel holder
MOD
Model
A2218B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models