Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2219C - Double towel holder, centre distance 60 cm
Bill of material
A2219CCR
CODE
Code
A2219CCR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm65X12 H7
SDESCR2
Very short description 2
Export 2200 A2219C 65X12 CR
ARTDESC
Article description
INDA ACCESSORIES Export 2200 Towel holder Cm65X12 H7 CR
INTERCODE
International code
EAN-13:8010359043131
HEIGHT
Height
7 cm
WIDTH
Width
65 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.630 kg
INTAXIS
Item interaxis
60.6 cm
SER
Series
Export 2200
LINE
Towel holder
MOD
Model
A2219C
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A22210 - Double clothes hanger
    INDA
    A22250 - Paper holder
    INDA
    A22260 - Paper holder with cover
    INDA
    A22280 - Spare roll holder
    INDA
    A2290A - Towel holder, centre distance 30 cm
    INDA
    A22200 - Clothes hanger
    INDA
    A22290 - Paper holder with cover
    INDA
    A2290B - Towel holder, centre distance 45 cm
Previews
3D
Dimension
2D
Download CAD models