Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A22280 - Spare roll holder
Bill of material
A22280CR
CODE
Code
A22280CR
MAT
Material
INTERCODE
International code
EAN-13:8010359083106
HEIGHT
Height
16 cm
WIDTH
Width
5 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.130 kg
SER
Series
Export 2200
LINE
Paper holder
MOD
Model
A22280
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models