Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2310N - Wall-mounted support, to be completed with arts. R01110 R01110 - R03110 - R01100 - R03600
Bill of material
A2310NCR007
CODE
Code
A2310NCR007
MAT
Material
SDESCR1
Very short description 1
INDA Shelf Cm8X10 H7
SDESCR2
Very short description 2
Colorella 2300 A2310N 8X10 CR
ARTDESC
Article description
INDA ACCESSORIES Colorella 2300 Shelf Cm8X10 H7 CR
INTERCODE
International code
EAN-13:8010359002947
HEIGHT
Height
7 cm
WIDTH
Width
8 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.155 kg
SER
Series
Colorella 2300
LINE
Shelf
MOD
Model
A2310N
INTRACODE
Intrastat code
74182000
CODESCR2
Description Code Level 2
Special Pack
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A04500 - Basket
    INDA
    A2217N - Wall-mounted double support, to be completed with arts.R01100 - R03600
    INDA
    A0490T - Grab-bar
    INDA
    A2210N - Wall-mounted support, to be completed with arts.R01110 - R03110 - R01100 - R03600
    INDA
    A23150 - Double swing arm towel holder
    INDA
    A23250 - Paper holder
    INDA
    A23110 - Wall-mounted soap holder with extra clear transparent glass dish
    INDA
    A2316T - Ring towel holder
    INDA
    A23210 - Clothes hanger
    INDA
    A23280 - Spare roll holder
    INDA
    A23270 - Paper holder with cover
    INDA
    A23260 - Paper holder with cover. 003: the packing contains 10 pcs.
    INDA
    A23240 - Stand with paper and toilet brush holder
    INDA
    A2317N - Double ring wall support to be completed with… R03110 - R01110 - R01100 - R03600. 003: the packing contains 10 pcs.
Previews
3D
Dimension
2D
Download CAD models