Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A23240 - Stand with paper and toilet brush holder
Bill of material
A23240CR
CODE
Code
A23240CR
MAT
Material
POS
Position
BRANDDESC
Brand Description
INDA
SDESCR1
Very short description 1
INDA STANDS Cm17X28 H72
SDESCR2
Very short description 2
Colorella 2300 A23240 17X28 CR
ARTDESC
Article description
INDA ACCESSORIES Colorella 2300 STANDS Cm17X28 H72 CR
INTERCODE
International code
EAN-13:8010359004620
ARTTYPE
Article type
Standard article
STAT
State
OTHER STATUS
VAR
Variant characteristic
0
HEIGHT
Height
72 cm
WIDTH
Width
17 cm
DEPTH
Depth
28 cm
WEIGHT
Weight
1.635 kg
SER
Series
Colorella 2300
LINE
STANDS
MOD
Model
A23240
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
A23240
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models