Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
INDA
Description
A23260 - Paper holder with cover. 003: the packing contains 10 pcs.
Bill of material
A23260CR
CODE
Code
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A23260CR
SDESCR1
Very Short Description 1
INDA Toilet roll holder A23260
SDESCR2
Very Short Description 2
COLORELLA 2300 L13xH7xP10 Chromo
ARTDESC
Article Description
Brand: INDA Serie: COLORELLA 2300 Portarotolo Prod. No.: A23260 L13xH7xP10 Chromo
INTERCODE
International Codes
EAN-13:8010359004842
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
7 cm
WIDTH
Width
13 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.2800 kg
SER
Series
COLORELLA 2300
LINE
Line
Paper holder
MOD
Model
A23260
INTRACOD
Intrastat Code
74182000
FINSTRUT
Finishing structure
Chromo
QNT
Quantity
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    INDA
    A23280 - Spare roll holder
    INDA
    A23270 - Paper holder with cover
プレビュー
3D
情報
2D
ダウンロード(CADデータ)