Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2391C - Double towel holder, centre distance 60 cm
Bill of material
A2391CCR
CODE
Code
A2391CCR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm67X12 H7
SDESCR2
Very short description 2
Colorella 2300 A2391C 67X12 CR
ARTDESC
Article description
INDA ACCESSORIES Colorella 2300 Towel holder Cm67X12 H7 CR
INTERCODE
International code
EAN-13:8010359130947
HEIGHT
Height
7 cm
WIDTH
Width
67 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.505 kg
SER
Series
Colorella 2300
LINE
Towel holder
MOD
Model
A2391C
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models