Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2410A - Wall-mounted tumbler holder with extra clear transparent glass tumbler
Bill of material
A2410ACR03
CODE
Code
A2410ACR03
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Tumbler holder Cm8X12 H11
SDESCR2
Very short description 2
One 2400 A2410A 8X12 CR
ARTDESC
Article description
INDA ACCESSORIES One 2400 Tumbler holder Cm8X12 H11 CR
INTERCODE
International code
EAN-13:8033163980522
HEIGHT
Height
11 cm
WIDTH
Width
8 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.430 kg
SER
Series
One 2400
LINE
Tumbler holder
MOD
Model
A2410A
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models