Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A24110 - Wall-mounted soap holder with extra clear transparent glass dish
Bill of material
A24110CR03
CODE
Code
A24110CR03
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap holder Cm13X14 H5
SDESCR2
Very short description 2
One 2400 A24110 13X14 CR
ARTDESC
Article description
INDA ACCESSORIES One 2400 Soap holder Cm13X14 H5 CR
INTERCODE
International code
EAN-13:8033163980539
HEIGHT
Height
5 cm
WIDTH
Width
13 cm
DEPTH
Depth
14 cm
WEIGHT
Weight
0.416 kg
SER
Series
One 2400
LINE
Soap holder
MOD
Model
A24110
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A24280 - Spare roll holder
    INDA
    A24260 - Paper holder with cover
    INDA
    A2415A - Towel holder
    INDA
    A24680 - Bath towel rack, centre distance 60 cm
    INDA
    A24250 - Paper holder
    INDA
    A2415B - Double swing arm towel holder
    INDA
    A24120 - Wall-mounted soap dispenser with extra clear transparent glass container and in finish brass pump
    INDA
    A2416A - Ring towel holder
    INDA
    AV085D - Stand with 3 towel holders
    INDA
    AV085E - Stand with 2 towel holders and transparent glass soap dispenser and dish included
    INDA
    A5518B - Towel holder, centre distance 46 cm
    INDA
    A5525A - Paper holder
    INDA
    A5518A - Towel holder, centre distance 30 cm
    INDA
    A5525C - Double paper holder
Previews
3D
Dimension
2D
Download CAD models