Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A24120 - Wall-mounted soap dispenser with extra clear transparent glass container and in finish brass pump
Bill of material
A24120CR03
CODE
Code
A24120CR03
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap dispenser Cm8X12 H16
SDESCR2
Very short description 2
One 2400 A24120 8X12 CR
ARTDESC
Article description
INDA ACCESSORIES One 2400 Soap dispencer Cm8X12 H16 CR
INTERCODE
International code
EAN-13:8033163980546
HEIGHT
Height
16 cm
WIDTH
Width
8 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.556 kg
SER
Series
One 2400
LINE
Soap dispenser
MOD
Model
A24120
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A24250 - Paper holder
    INDA
    AV086D - Stand with paper and toilet brush holder
    INDA
    AV085D - Stand with 3 towel holders
    INDA
    AV120D - Quadruple clothes hanger
    INDA
    A10160 - Ring towel holder
    INDA
    A8851N - Low basket module
    INDA
    A1031A - Corner
    INDA
    A10680 - Bath towel rack with towel holder, centre distance 60 cm
    INDA
    AV114A - Wall mounted/free-standing toilet brush holder
    INDA
    A2416A - Ring towel holder
    INDA
    A24260 - Paper holder with cover
    INDA
    A24280 - Spare roll holder
    INDA
    A24680 - Bath towel rack, centre distance 60 cm
    INDA
    A2415A - Towel holder
Previews
3D
Dimension
2D
Download CAD models