Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2415A - Towel holder
Bill of material
A2415ACR
CODE
Code
A2415ACR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm35X4.5 H4.5
SDESCR2
Very short description 2
One 2400 A2415A 35X4.5 CR
ARTDESC
Article description
INDA ACCESSORIES One 2400 Towel holder Cm35X4.5 H4.5 CR
INTERCODE
International code
EAN-13:8033163980553
HEIGHT
Height
4.5 cm
WIDTH
Width
35 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
0.154 kg
SER
Series
One 2400
LINE
Towel holder
MOD
Model
A2415A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A2415B - Double swing arm towel holder
    INDA
    A24280 - Spare roll holder
    INDA
    A24680 - Bath towel rack, centre distance 60 cm
    INDA
    A24250 - Paper holder
    INDA
    A24260 - Paper holder with cover
    INDA
    AV120A - Clothes hanger
    INDA
    A2416A - Ring towel holder
    INDA
    AV086D - Stand with paper and toilet brush holder
    INDA
    A2491C - Double towel holder, centre distance 60 cm
    INDA
    AV120C - Triple clothes hanger
    INDA
    AV120B - Double clothes hanger
    INDA
    AV120D - Quadruple clothes hanger
    INDA
    AV085E - Stand with 2 towel holders and transparent glass soap dispenser and dish included
    INDA
    AV085D - Stand with 3 towel holders
Previews
3D
Dimension
2D
Download CAD models