Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
A3
Bill of material
63-A-3
CN
Catalog number
DM
Nominal diameter
mm
DE
Outer diameter
mm
DMAX
Max. bore
mm
DMIN
Min. bore
mm
D
Prepared hole
mm
TYPE
Type
DB
dimension db
mm
L
dimension l
mm
S1
dimension s1
mm
S2
dimension s2
mm
W
dimension w
50 mm
H
dimension h 0~2
mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NBK (Nabeya Bi-tech Kaisha)
    B2
    NBK (Nabeya Bi-tech Kaisha)
    B1
    NBK (Nabeya Bi-tech Kaisha)
    A1
    NBK (Nabeya Bi-tech Kaisha)
    LDM - Clamp Lever
    NBK (Nabeya Bi-tech Kaisha)
    D - Offset Handwheel
    NBK (Nabeya Bi-tech Kaisha)
    A2
    NBK (Nabeya Bi-tech Kaisha)
    B3
    NBK (Nabeya Bi-tech Kaisha)
    SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
    NBK (Nabeya Bi-tech Kaisha)
    F - Flat Handwheel
    NBK (Nabeya Bi-tech Kaisha)
    HK Manuelle Klemmung - Clamping Elements for Linear Guideways
    NBK (Nabeya Bi-tech Kaisha)
    SNSS - Socket Head Cap Screw (Inch Thread)
    NBK (Nabeya Bi-tech Kaisha)
    A-3
    NBK (Nabeya Bi-tech Kaisha)
    KNM - Knurled Knob
    NBK (Nabeya Bi-tech Kaisha)
    MOR-C
Previews
Download CAD models