Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30110 - Wall-mounted soap holder with satined glass dish
Bill of material
A30110CR21
CODE
Code
A30110CR21
MAT1
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap holder Cm11X13 H5
SDESCR2
Very short description 2
FORUM QUADRA 3000 A30110 11X13 CR
ARTDESC
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Soap holder Cm11X13 H5 CR
INTERCODE
International code
EAN-13:8033163346205
HEIGHT
Height
5 cm
WIDTH
Width
11 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.365 kg
SER
Series
FORUM QUADRA 3000
LINE
Soap holder
MOD
Model
A30110
INTRACODE
Intrastat code
70139900
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A30150 - Double swing arm towel holder
    INDA
    A30120 - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
    INDA
    A3015A - Towel holder
    INDA
    A30140 - Wall-mounted toilet brush holder, with satined glass dish
    INDA
    A3020B - Double clothes hanger
    INDA
    A36260 - Paper holder with cover
    INDA
    A3620B - Double clothes hanger
    INDA
    A36100 - Wall-mounted tumbler holder with satined glass tumbler
    INDA
    A36110 - Wall-mounted soap holder with satined glass dish
    INDA
    A30920 - Grab-bar with basket
    INDA
    A30260 - Paper holder with cover
    INDA
    A3018 - Towel holder
    INDA
    AV414A - Wall mounted/free-standing toilet brush holder
    INDA
    A3019C - Double towel holder, centre distance 60 cm
Previews
3D
Dimension
2D
Download CAD models