Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32250 - Paper holder
Bill of material
A32250CR
CODE
Code
A32250CR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm20X9 H6
SDESCR2
Very short description 2
Raffaella 3200 A32250 20X9 CR
ARTDESC
Article description
INDA ACCESSORIES Raffaella 3200 Paper holder Cm20X9 H6 CR
INTERCODE
International code
EAN-13:8010359042936
HEIGHT
Height
6 cm
WIDTH
Width
20 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.540 kg
SER
Series
Raffaella 3200
LINE
Paper holder
MOD
Model
A32250
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A32260 - Paper holder
    INDA
    A32680 - Bath towel holder, centre distance 50 cm
    INDA
    A32500 - Basket
    INDA
    A3226A - Paper holder with cover
    INDA
    A32920 - Grab-bar with basket
    INDA
    AV120A - Clothes hanger
    INDA
    AV474A - Hand dryer with safety thermostat
    INDA
    AV602A - Dustbin with cover and pedal
    INDA
    A37140 - Wall-mounted/free-standing toilet brush holder
    INDA
    AV467C - Electronic wall-mounted soap dispenser for foam soap
    INDA
    AV473A - Hand dryer with safety thermostat
    INDA
    AV567A - Wall soap dispenser with reduced soap dispensing
Previews
3D
Dimension
2D
Download CAD models