Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3226A - Paper holder with cover
Bill of material
A3226ACR
CODE
Code
A3226ACR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm18X10 H17
SDESCR2
Very short description 2
Raffaella 3200 A3226A 18X10 CR
ARTDESC
Article description
INDA ACCESSORIES Raffaella 3200 Paper holder Cm18X10 H17 CR
INTERCODE
International code
EAN-13:8033163256535
HEIGHT
Height
17 cm
WIDTH
Width
18 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.700 kg
SER
Series
Raffaella 3200
LINE
Paper holder
MOD
Model
A3226A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models