Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
A36120 - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A36120CR21
CODE
Code
A36120CR21
MAT1
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap dispenser Cm7X13 H17
SDESCR2
Very short description 2
Forum 3600 A36120 7X13 CR
ARTDESC
Article description
INDA ACCESSORIES Forum 3600 Soap dispencer Cm7X13 H17 CR
INTERCODE
International code
EAN-13:8010359665418
HEIGHT
Height
17 cm
WIDTH
Width
7 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.580 kg
SER
Series
Forum 3600
LINE
Soap dispenser
MOD
Model
A36120
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型