Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3619C - Double towel holder, centre distance 60 cm
Bill of material
A3619CCR
CODE
Code
A3619CCR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm6X14 H66
SDESCR2
Very short description 2
Forum 3600 A3619C 6X14 CR
ARTDESC
Article description
INDA ACCESSORIES Forum 3600 Towel holder Cm6X14 H66 CR
INTERCODE
International code
EAN-13:8010359665470
HEIGHT
Height
66 cm
WIDTH
Width
6 cm
DEPTH
Depth
14 cm
WEIGHT
Weight
0.920 kg
SER
Series
Forum 3600
LINE
Towel holder
MOD
Model
A3619C
INTRACODE
Intrastat code
79070000
URL
URL link web site of the article
https://www.inda.net/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models