Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3814A - Wall-mounted / free-standing toilet brush holder, white sparebrush included (only for single package)
Bill of material
A3814ACR
CODE
Code
A3814ACR
MAT
Material
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm9X9 H41
SDESCR2
Very short description 2
HOTELLERIE A3814A 9X9 CR
ARTDESC
Article description
INDA ACCESSORIES HOTELLERIE Toilet Brush Holder Cm9X9 H41 CR
INTERCODE
International code
EAN-13:8010359074227
HEIGHT
Height
41 cm
WIDTH
Width
9 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.905 kg
SER
Series
HOTELLERIE
LINE
Toilet Brush Holder
MOD
Model
A3814A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A8029D - Built in double paper holder with cover
    INDA
    A8028D - Built in paper holder with cover
    INDA
    A38240 - Quadruple clothes hanger
    INDA
    A3827A - Paper holde with noiseless cover. 007: The packing contains 10 pcs.
    INDA
    A38250 - Paper holder
    INDA
    A38210 - Clothes hanger
    INDA
    AV031A - Corner
    INDA
    AV0320 - Double corner
    INDA
    AV0310 - Double corner, right mounting
    INDA
    AV425A - Double paper holder
    INDA
    AV602B - Dustbin with cover and pedal
    INDA
    A04140 - Wall-mounted toilet brush holder with dish in chrome ABS
    INDA
    A1020B - Double clothes hanger
    INDA
    AV1120 - Wall-mounted soap dispenser in ABS, with hygienical SAN transparent container
Previews
3D
Dimension
2D
Download CAD models