Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3827A - Paper holde with noiseless cover. 007: The packing contains 10 pcs.
Bill of material
A3827ACR
CODE
Code
A3827ACR
MAT
Material
BRANDDESC
BRAND DESCRIPTION
INDA
ARTNUM
Article number
A3827ACR
SDESCR1
Very short description 1
INDA Paper holder Cm13X10 H10
SDESCR2
Very short description 2
Europe 3800 A3827A 13X10 CR
ARTDESC
Article description
INDA ACCESSORIES Europe 3800 Paper holder Cm13X10 H10 CR
INTERCODE
International code
EAN-13:8021586457325
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
10 cm
WIDTH
13 cm
DEPTH
10 cm
WEIGHT
0.335 kg
SER
Series
Europe 3800
LINE
Paper holder
MOD
Model
A3827A
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
Chrome-plated
GROUPROD
Pool products
A3827A
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models