Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_130_24 - Signal Transformer
Bill of material
A41-130-24
PN
Part Number
A41-130-24
DESC
Description
International All-4-One Transformer, Chassis Mount, 130VA Power, 115V/230V Input, 24VCT Output Series
POWERVA
Power
130 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
4.1 lbs (1.86 kg)
LENGTH
Length
2.81 in. (71.4 mm)
WIDTH
Width
3 in. (76.2 mm)
HEIGHT
Height
3.37 in. (85.6 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    115-OF
    Bel Fuse
    hpi_15 - Signal Transformer
    Bel Fuse
    dpc_28_360 - Signal Transformer
    Bel Fuse
    du_7_5 - Signal Transformer
    Bel Fuse
    dp_241_7_10 - Signal Transformer
    Bel Fuse
    dp_241_5_10 - Signal Transformer
    Bel Fuse
    dp_241_5_20 - Signal Transformer
    Bel Fuse
    du_1_2 - Signal Transformer
    Bel Fuse
    a41_130_28 - Signal Transformer
    Bel Fuse
    mt_7_15 - Signal Transformer
    Bel Fuse
    241_8_56 - Signal Transformer
Previews
3D
2D
Download CAD models