Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_175_36 - Signal Transformer
Bill of material
A41-175-36
PN
Part Number
A41-175-36
DESC
Description
International All-4-One Transformer, Chassis Mount, 175VA Power, 115V/230V Input, 36VCT Output Series
POWERVA
Power
175 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
5.5 lbs (2.49 kg)
LENGTH
Length
3.12 in. (79.2 mm)
WIDTH
Width
3.14 in. (79.8 mm)
HEIGHT
Height
3.75 in. (95.3 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    dmtt_650 - Signal Transformer
    Bel Fuse
    dmt_6_15 - Signal Transformer
Previews
3D
2D
Download CAD models