Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_80_230l - Signal Transformer
Bill of material
A41-80-230L
PN
Part Number
A41-80-230L
DESC
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 80VA Power
POWERVA
Power
80 VA
OS
Output Series
230VCT
OP
Output Parallel
115V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.8 lbs (1.27 kg)
LENGTH
Length
2.5 in. (63.5 mm)
WIDTH
Width
2.52 in. (64 mm)
HEIGHT
Height
3.06 in. (77.7 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models