Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_80_24 - Signal Transformer
Bill of material
A41-80-24
PN
Part Number
A41-80-24
DESC
Description
International All-4-One Transformer, Chassis Mount, 80VA Power, 115V/230V Input, 24VCT Output Series
POWERVA
Power
80 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.8 lbs (1.27 kg)
LENGTH
Length
2.5 in. (63.5 mm)
WIDTH
Width
2.52 in. (64 mm)
HEIGHT
Height
3.06 in. (77.7 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    a41_80_24l - Signal Transformer
Previews
3D
2D
Download CAD models