Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4610Z - Tabletop tumbler holder with satined glass tumbler
Bill of material
A4610ZCR21
CODE
Code
A4610ZCR21
MAT1
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Tumbler holder Cm8X8 H14
SDESCR2
Very short description 2
Touch 4600 A4610Z 8X8 CR
ARTDESC
Article description
INDA ACCESSORIES Touch 4600 Tumbler holder Cm8X8 H14 CR
INTERCODE
International code
EAN-13:8010359998882
HEIGHT
Height
14 cm
WIDTH
Width
8 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.730 kg
SER
Series
Touch 4600
LINE
Tumbler holder
MOD
Model
A4610Z
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Altakuota
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models