Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
INDA
Description
A4618 - Towel holder
Bill of material
A4618FCR
CODE
Code
MAT
Material
SDESCR1
Very short description 1
SDESCR2
Very short description 2
ARTDESC
Article description
INTERCODE
International code
HEIGHT
Height
5 cm
WIDTH
Width
cm
DEPTH
Depth
8 cm
WEIGHT
Weight
kg
SER
Series
Touch 4600
LINE
Towel holder
MOD
Model
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Altakuota
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A46510 - Basket
    INDA
    A4625 - Paper holder
    INDA
    A46200 - Clothes hanger
    INDA
    A46160 - Ring towel holder
    INDA
    A46150 - Double swing arm towel holder
    INDA
    A46280 - Spare roll holder
    INDA
    A4667Z - Tabletop soap dispenser with satined glass container and chrome-plated brass pump
    INDA
    A46670 - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
    INDA
    A4626B - Paper holder with cover
    INDA
    A4690M - Grab-bar
    INDA
    A46252 - Double paper holder
    INDA
    A4618K - Internal and external tower holder for shower enclousure
    INDA
    A4618J - Internal and external tower holder for shower enclousure
    INDA
    A8035A - Recessed module with glass shelves, pivot door with internal mirror
Previews
3D
Dimension
2D
Download CAD models