Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4626B - Paper holder with cover
Bill of material
A4626BCR
CODE
Code
A4626BCR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm15X5 H12
SDESCR2
Very short description 2
Touch 4600 A4626B 15X5 CR
ARTDESC
Article description
INDA ACCESSORIES Touch 4600 Paper holder Cm15X5 H12 CR
INTERCODE
International code
EAN-13:8010359013448
HEIGHT
Height
12 cm
WIDTH
Width
15 cm
DEPTH
Depth
5 cm
WEIGHT
Weight
0.350 kg
SER
Series
Touch 4600
LINE
Paper holder
MOD
Model
A4626B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Altakuota
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A4690M - Grab-bar
    INDA
    A46510 - Basket
    INDA
    A46670 - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
    INDA
    A4667Z - Tabletop soap dispenser with satined glass container and chrome-plated brass pump
    INDA
    A4631V - Corner soap shelf in tempered satined crystal, 6 mm glass, with brackets
    INDA
    A13950 - Grab-bar, centre distance 27 cm
    INDA
    A1320A - Clothes hanger
    INDA
    A1318C - Towel holder, centre distance 60 cm
    INDA
    A1320C - Double clothes hanger
    INDA
    A1390C - Grab-bar, centre distance 57 cm
    INDA
    A1320B - Clothes hanger
    INDA
    AV426D - Double paper holder
    INDA
    A13010 - Waste basket with anti-slip base
    INDA
    AV426E - Double paper holder, with cover
Previews
3D
Dimension
2D
Download CAD models