Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A57090 - Shelf
Bill of material
A57090DL
CODE
Code
A57090DL
MAT
Material
SDESCR1
Very short description 1
INDA Shelf Cm30X13 H7
SDESCR2
Very short description 2
Avenue 5700 A57090 30X13 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Shelf Cm30X13 H7 DL
INTERCODE
International code
EAN-13:8033163261867
HEIGHT
Height
7 cm
WIDTH
Width
30 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.585 kg
SER
Series
Avenue 5700
LINE
Shelf
MOD
Model
A57090
INTRACODE
Intrastat code
39249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models