Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5710Z - Tabletop tumbler holder with satined glass tumbler
Bill of material
A5710ZDL21
CODE
Code
A5710ZDL21
MAT
Material
MAT2
SDESCR1
Very short description 1
INDA Tumbler holder Cm13X11 H13
SDESCR2
Very short description 2
Avenue 5700 A5710Z 13X11 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Tumbler holder Cm13X11 H13 DL
INTERCODE
International code
EAN-13:8033163876177
HEIGHT
Height
13 cm
WIDTH
Width
13 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
0.730 kg
SER
Series
Avenue 5700
LINE
Tumbler holder
MOD
Model
A5710Z
INTRACODE
Intrastat code
70133799
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models