Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
INDA
Description
A5712Z - Tabletop soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A5712ZDL21
CODE
Code
A5712ZDL21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap dispenser Cm13X11 H18
SDESCR2
Very short description 2
Avenue 5700 A5712Z 13X11 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Soap dispencer Cm13X11 H18 DL
INTERCODE
International code
EAN-13:8033163876191
HEIGHT
Height
18 cm
WIDTH
Width
13 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
0.600 kg
SER
Series
Avenue 5700
LINE
Soap dispenser
MOD
Model
A5712Z
INTRACODE
Intrastat code
70139900
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD