Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A57200 - Clothes hanger
Bill of material
A57200DL
CODE
Code
A57200DL
MAT
Material
SDESCR1
Very short description 1
INDA Clothes hangers Cm8X6 H9
SDESCR2
Very short description 2
Avenue 5700 A57200 8X6 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Clothes hangers Cm8X6 H9 DL
INTERCODE
International code
EAN-13:8033163262512
HEIGHT
Height
9 cm
WIDTH
Width
8 cm
DEPTH
Depth
6 cm
WEIGHT
Weight
0.125 kg
SER
Series
Avenue 5700
LINE
Clothes hangers
MOD
Model
A57200
INTRACODE
Intrastat code
79070000
CODESCR1
Description Code Level 1
single
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models