Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A57250 - Paper holder
Bill of material
A57250DL
CODE
Code
A57250DL
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm15X10 H12
SDESCR2
Very short description 2
Avenue 5700 A57250 15X10 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Paper holder Cm15X10 H12 DL
INTERCODE
International code
EAN-13:8033163262536
HEIGHT
Height
12 cm
WIDTH
Width
15 cm
DEPTH
Depth
10 cm
WEIGHT
Weight
0.150 kg
SER
Series
Avenue 5700
LINE
Paper holder
MOD
Model
A57250
INTRACODE
Intrastat code
79070000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    INDA
    A5790C - Towel holder, centre distance 60 cm
    INDA
    A5790B - Towel holder, centre distance 45 cm
    INDA
    A5783B - Multipurpose shelf
    INDA
    A5783A - S shaped shelf
    INDA
    A57850 - Stand with paper holder and magazine holder
    INDA
    A5790A - Towel holder, centre distance 30 cm
Previews
3D
Dimension
2D
Download CAD models