Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A5783B - Multipurpose shelf
Bill of material
A5783BDL
CODE
Code
A5783BDL
MAT
Material
SDESCR1
Very short description 1
INDA Shelf Cm5X4 H99
SDESCR2
Very short description 2
Avenue 5700 A5783B 5X4 DL
ARTDESC
Article description
INDA ACCESSORIES Avenue 5700 Shelf Cm5X4 H99 DL
INTERCODE
International code
EAN-13:8033163285207
HEIGHT
Height
99 cm
WIDTH
Width
5.0 cm
DEPTH
Depth
4.0 cm
WEIGHT
Weight
0.635 kg
SER
Series
Avenue 5700
LINE
Shelf
MOD
Model
A5783B
INTRACODE
Intrastat code
73249000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models